Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WA-741-834 |
WA-741-844 |
WA-741-884 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
50.93 € | 120 Pieces Per Package | 1 pack | Available | 3 Days | |
50.93 € | 120 Pieces Per Package | 1 pack | Available | 3 Days | |
52.03 € | 123 Pieces Per Package | 1 pack | Available | 3 Days |
Loading...
Max. cross section (flexible)(mm²) | 4 | Min. cross section (flexible)(mm²) | 2.5 | Max. cross section (inflexible)(mm²) | 4 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 2.5 | Connection (components) | Pull spring | Connector type (category) | Connector clip set |