Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2004-911 |
2004-911/1000-541 |
2004-911/1000-836 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Compatible with (details) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | Available | 3 Days | - | 6.3 | 6.3 | 250 | - | 6.1 | - | Base terminal 2002-1661, 2002-1861 | - | |||
509.80 € | 50 Pieces Per Package | 1 pack | 7 Days | Grey | - | - | - | 6.1 | - | 3.9 | - | Yes | |||
509.80 € | 50 Pieces Per Package | 1 pack | Quote | Grey | - | - | - | 6.1 | - | 4.242 | - | Yes |
Loading...
Conforming series | 2004 | Series (Wago serial terminal accessories) | 2004 | Accessory type | Blade-type fuse holder |
---|
Configure
Basic Attributes
Color
Nominal current(A)
Nominal current (details)(A)
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Compatible with (details)
Industrial goods
Filter by standard shipping days
Optional Attributes