Base terminal block 286【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

286-740/001-000

Part Number
286-740/001-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

565.83 €

20 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Mounting type (relays) DIN rail Product size (height)(mm) 28 Product size (length)(mm) 73
Product size (width)(mm) 22 Weight(g) 36.248 Colour Grey
Relay type (category) Relay socket Connection (components) Spring-loaded terminal Industrial goods Yes

This page is Base terminal block 286, part number 286-740/001-000.
You can find the detail information about specifications and dimensions on part number 286-740/001-000.

Tech Support