Stabilized power supply 288

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-815

Part Number
288-815
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.27 €

1 7 Days

Loading...

  1. 1

Basic information

Max. operating voltage(V AC) 230 Min. operating voltage(V AC) 230 Max. temperature(°C) +40
Min. temperature(°C) 0 Product size (height)(mm) 57 Product size (width)(mm) 94
Relay type (category) Feeder module Connection (components) Spring-loaded terminal

This page is Stabilized power supply 288, part number 288-815.
You can find the detail information about specifications and dimensions on part number 288-815.

Tech Support