Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
289-452 |
289-456 |
289-457 |
289-458 |
289-551 |
289-553 |
289-558 |
289-575 |
289-725 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth/length) (mm) | Operating current (A) | Connection | Connection (components) | Material (details) | Series (Wago transfer modules) | Suitable for | Transfer module features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | Available | 3 Days | 25 | 19 | 79 | 63.5 | 1 | D-SUB IDC | Pull spring | Connector contact: Au on 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (Cut & Clip) | TS 35 mount | D-SUB female header | ||
45.52 € | 1 | Available | 37 Days | 15 | 19 | 53.5 | 63.5 | 1 | D-SUB soldering | Pull spring | Connector contact: Au on 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (solder lugs) | TS 35 mount | D-sub female header | ||
- | 56.36 € | 1 | Available | 3 Days | 25 | 19 | 79 | 63.5 | 1 | D-SUB soldering | Pull spring | Connector contact: Au on 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (solder lugs) | TS 35 mount | D-sub female header | |
- | 69.37 € | 1 | Available | 3 Days | 37 | 19 | 120 | 63.5 | 1 | D-SUB soldering | Pull spring | Connector contact: Au on 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (solder lugs) | TS 35 mount | D-sub female header | |
53.11 € | 1 | Available | 3 Days | 15 | 34 | 46 | 85 | 2 | - | Pull spring | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (Cut & Clip) | TS 35 socket | D-SUB header | ||
87.13 € | 1 | Available | 3 Days | 37 | 34 | 102 | 85 | 2 | D-SUB IDC | Pull spring | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (Cut & Clip) | TS 35 socket | D-SUB header | ||
- | 87.13 € | 1 | Available | 3 Days | 37 | 34 | 102 | 85 | 2 | - | Pull spring | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (solder lugs) | TS 35 socket | D-SUB header | |
- | 50.93 € | 1 | Available | 11 Days | 9 | 34 | 33 | - | 2 | - | Spring-loaded terminal | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | Mating connector (solder lugs) | TS 35 socket | D-SUB female header | |
- | 49.85 € | 1 | Available | 3 Days | 9 | 34 | 33.5 | - | 2 | - | Spring-loaded terminal | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 736 | - | TS 35 socket | D-SUB female header |
Loading...
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Max. temperature(°C) | +50 | Operating voltage | 125 V AC/DC | Transfer module type (category) | Transfer module |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth/length)(mm)
Operating current(A)
Connection
Connection (components)
Material (details)
Series (Wago transfer modules)
Suitable for
Transfer module features
Type (misc.)
Filter by standard shipping days
Optional Attributes