Relay socket with free-wheeling diode

Relay socket with free-wheeling diode

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-153

Part Number
288-153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Connection (components) Spring-loaded terminal Product size (height)(mm) 32 Product size (width)(mm) 42.5
Product size (depth/length)(mm) 62.5 No. of channels 1 Operating voltage(Vdc) 250
Weight(g) 30 Contact type 4 change-overs Relay type (category) Relay card
Relay features unequipped

This page is Relay socket with free-wheeling diode, part number 288-153.
You can find the detail information about specifications and dimensions on part number 288-153.

Tech Support