Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-3205/140-050 |
756-3205/140-100 |
756-3205/140-150 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | |
---|---|---|---|---|---|---|
184.87 € | 1 | 6 Days | 5 | |||
274.49 € | 1 | 6 Days | 10 | |||
364.15 € | 1 | 6 Days | 15 |
Loading...
Thread type connection side | M16 | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight |
---|---|---|---|---|---|
Nominal voltage(V) | 300 | Cable diameter(mm) | 27.90 | Max. temperature(°C) | +80 |
Min. temperature(°C) | -5 | No. of pins (RJ) | 12 | Cable colour | Black |
Connector standard | Sensor connector | Connection (components) | Open end cable | Connector type | Socket, straight |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |