Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-1202/060-200
Part Number
|
---|
756-1202/060-200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | IP rating | Cable colour | Coding | Connector standard | Connector type | Sensor/actuator cable features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.29 € | 1 | 7 Days | [Other] Cable, open end | plug, right angle | 250 | 20 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - |
Loading...
Thread type connection side | M12 | Nominal current(A) | 4 | Connection (components) | Open end cable |
---|---|---|---|---|---|
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Sensor / actuator data cable (pre-fab) M12 Plug, right angle, part number 756-1202/060-200.
You can find the detail information about specifications and dimensions on part number 756-1202/060-200.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Cable diameter(mm)
Max. temperature(°C)
Min. temperature(°C)
IP rating
Sensor/actuator cable features
Connection side B (sensors/actuators)
Nominal voltage(V)
Cable length(m)
Cross-section (sensor/actuator wiring)(mm²)
No. of pins (RJ)
Cable colour
Coding
Connector standard
Connector type
Optional Attributes
Part Number |
---|
756-1104/060-200 |
756-1202/060-020 |
756-1202/060-050 |
756-1204/060-020 |
756-1204/060-050 |
756-1204/060-100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | IP rating | Cable colour | Coding | Connector standard | Connector type | Sensor/actuator cable features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.28 € | 1 | 7 Days | [Male angle] plug, angled | [Other] Cable, open end | 300 | 20 | - | 0.34 | +80 | -50 | 5 | IP67 | Violet | B | Profibus | Plug, right angle | Oil-resistant | |||
71.69 € | 1 | 7 Days | [Other] Cable, open end | plug, right angle | 250 | 2 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
103.07 € | 1 | 7 Days | [Other] Cable, open end | plug, right angle | 250 | 5 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
105.31 € | 1 | 7 Days | [Male angle] plug, right angle | plug, right angle | 250 | 2 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
140.04 € | 1 | 7 Days | [Male angle] plug, right angle | plug, right angle | 250 | 5 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
190.47 € | 1 | 7 Days | [Male angle] plug, right angle | plug, right angle | 250 | 10 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - |