Sensor / actuator data cable (pre-fab) M12 Socket, straight

Sensor / actuator data cable (pre-fab) M12 Socket, straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-1101/060-020
756-1101/060-050
756-1101/060-100
756-1101/060-200
756-1301/060-020
756-1301/060-050
756-1301/060-100
756-1301/060-200
756-1401/060-020
756-1401/060-050
756-1401/060-200
756-1501/060-020
756-1501/060-050
756-1501/060-100
756-1501/060-200
756-3101/040-020
756-3101/040-050
756-3101/040-100
756-3101/040-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
Cross-section (sensor/actuator wiring)
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) Cable colour Coding Connector standard Sensor/actuator cable features

64.97 €

1 8 Days socket, straight[Other] Cable, open end3002-0.34+80-505VioletBProfibusUV-resistant

94.11 €

1 8 Days socket, straight[Other] Cable, open end3005-0.34+80-505VioletBProfibusUV-resistant

140.04 €

1 8 Days socket, straight[Other] Cable, open end30010-0.34+80-505VioletBProfibusUV-resistant

235.28 €

1 8 Days socket, straight[Other] Cable, open end30020-0.34+80-505VioletBProfibusUV-resistant

58.25 €

1 6 Days [Other] Cable, open endplug, straight60260.14+60-255YellowBBus connectorUV-resistant

89.63 €

1 8 Days [Other] Cable, open endplug, straight60560.14+60-255YellowBBus connectorUV-resistant

134.44 €

1 8 Days [Other] Cable, open endplug, straight601060.14+60-255YellowBBus connectorUV-resistant

212.88 €

1 9 Days [Other] Cable, open endplug, straight602060.14+60-255YellowBBus connectorUV-resistant

64.97 €

1 8 Days [Other] Cable, open endsocket, straight3002--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

98.59 €

1 8 Days [Other] Cable, open endsocket, straight3005--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

280.11 €

1 6 Days [Other] Cable, open endsocket, straight30020--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

103.07 €

1 8 Days [Other] Cable, open endsocket, straight602-0.14+85-305Yellow-Bus connectorSuitable for drag chains

184.87 €

1 32 Days [Other] Cable, open endsocket, straight605-0.14+85-305Yellow-Bus connectorSuitable for drag chains

319.33 €

1 8 Days [Other] Cable, open endsocket, straight6010-0.14+85-305Yellow-Bus connectorSuitable for drag chains

588.24 €

1 32 Days [Other] Cable, open endsocket, straight6020-0.14+85-305Yellow-Bus connectorSuitable for drag chains

36.43 €

1 Available 8 Days [Other] Cable, open endsocket, straight25026.200.75+80-304Grey-Sensor connectorSuitable for drag chains

58.53 €

1 Available 6 Days [Other] Cable, open endsocket, straight25056.200.75+80-304Grey-Sensor connectorSuitable for drag chains

64.97 €

1 8 Days [Other] Cable, open endsocket, straight250106.200.75+80-304Grey-Sensor connectorSuitable for drag chains

125.27 €

1 8 Days [Other] Cable, open endsocket, straight250206.200.75+80-304Grey-Sensor connectorSuitable for drag chains

Loading...

  1. 1

Basic information

Thread type connection side M12 Nominal current(A) 4 IP rating IP67
Connection (components) Open end cable Connector type Socket, straight Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360