Jumper bridge (2900750)

Jumper bridge 2900750

Product Details:

Manufacturer part number: 2900750

Brand: PHOENIX CONTACT

Price: 45.84

Delivery time: 33 Days


Technical Data:

Number of pins: 6

Type: BRIDGE 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900750

Part Number
2900750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Type

45.84 €

4 33 Days 6BRIDGE 6

Loading...

  1. 1

Basic information

Content(pc(s)) 1 Min. operating voltage(V AC) 42 Max. operating voltage(V AC) 575
Colour Black Compatible with series Phoenix Contact EMM IFS series Relay type (category) Jumper bridge

This page is Jumper bridge, part number 2900750.
You can find the detail information about specifications and dimensions on part number 2900750.

Variation of this product

Part Number
2900747
2900748
2900749
2900751
2900753
2900754
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Type

22.92 €

8 7 Days 3BRIDGE 3

30.56 €

6 33 Days 4BRIDGE 4

38.31 €

5 33 Days 5BRIDGE 5

53.48 €

4 33 Days 7BRIDGE 7

69.29 €

3 33 Days 9BRIDGE 9

76.83 €

3 33 Days 10BRIDGE-10

Tech Support