Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0800458 |
0800460 |
0800461 |
0800463 |
0800465 |
0800466 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | |
---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | White | 20 | 8 | 640 | 64 | |
27.85 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Yellow | 20 | 8 | 640 | 64 | |
27.85 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | White | 17 | 8 | 800 | 80 | |
28.93 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | Yellow | 17 | 8 | 800 | 80 | |
31.07 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | White | 14 | 40 | 10 | 1 | |
31.07 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 14 | 40 | 10 | 1 |
Loading...
Max. temperature(°C) | +150 | Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling |
---|---|---|---|---|---|
Cable marker features | Silicone-free | Material | PVC | Mounting type | Adhesive |
Series (cable markers) | US | Suited for series | Components and switchboards | Industrial goods | Yes |