Panel feed-through SACC-EC-M12MS, with 0.5 m TPE litz wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1554623
1554636
1693775
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)
IP rating

36.59 €

5 67 Days 51.200.34460IP67

39.86 €

5 91 Days 81.150.25230IP69K

15.52 €

12 67 Days 41.200.344250IP67

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 0.5
Thread type connection side M12 Coding A Connection (components) Open end cable
Connector standard Sensor connector Connector type Plug, mount Jacket material TPE
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support