Panel feed-through SACC-DSI-FS, with 0.5 m TPE litz wire (1542732)

Panel feed-through SACC-DSI-FS, with 0.5 m TPE litz wire 1542732

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through SACC-DSI-FS, with 0.5 m TPE litz wire 1542732
  • Panel feed-through SACC-DSI-FS, with 0.5 m TPE litz wire 1542732
  • Panel feed-through SACC-DSI-FS, with 0.5 m TPE litz wire 1542732

Product Details:

Manufacturer part number: 1542732

Brand: PHOENIX CONTACT

Price: 22.49

Delivery time: 7 Days


Technical Data:

Number of pins: 8

Outside diameter: 1.15 mm

Connector cross-section (max.): 0.25 mm²

Nominal current: 2 A

Nominal voltage (details): 30 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1542732

Part Number
1542732
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)

22.49 €

9 7 Days 81.150.25230

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
IP rating IP67 Thread type connection side M12 Coding A
Connection (components) Open end cable Connector standard Sensor connector Connector type Socket, build-in
Jacket material TPE Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-DSI-FS, with 0.5 m TPE litz wire, part number 1542732.
You can find the detail information about specifications and dimensions on part number 1542732.

Variation of this product

Part Number
1542729
1556621
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)

16.42 €

12 84 Days 51.200.34460

15.79 €

12 84 Days 41.200.344250

Tech Support