Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3076361 |
3076442 |
3247053 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | |
---|---|---|---|---|---|---|---|---|---|
- | 3 | Quote | 8 | Blue | 81.2 | 16 - 70 | |||
- | 2 | Quote | 10 | Black-yellow | 101.5 | 16 - 70 | |||
25.56 € | 10 | 7 Days | 2 | Black-yellow | 20.3 | 16 (max.) |
Loading...
Connector cross-section (flexible)(mm²) | 25 - 70 | Nominal voltage(V) | 1000 | Nominal current(A) | 192 |
---|---|---|---|---|---|
No. of rows | 1 | Product size (height)(mm) | 87.5 | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | High power terminal | Industrial goods | Yes |