• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Sensor / Actuator cable SAC-3P, Plug angled (1434934)

Sensor / Actuator cable SAC-3P, Plug angled 1434934

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator cable SAC-3P, Plug angled 1434934
  • Sensor / Actuator cable SAC-3P, Plug angled 1434934
  • Sensor / Actuator cable SAC-3P, Plug angled 1434934
  • Volume Discount

Product Details:

Manufacturer part number: 1434934

Brand: PHOENIX CONTACT

Price: 20.83

Delivery time: 54 Days


Technical Data:

Connection side B (sensors/actuators): [Other] A type solenoid connector

Cable length: 0.3 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1434934

Part Number
1434934
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side B (sensors/actuators) Cable length
(m)

20.83 €

9 54 Days [Other] A type solenoid connector0.3

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, right angle Outside diameter(mm) 1.50 Connector cross-section (max.)(mm²) 0.5
Number of pins 3 Nominal current(A) 4 Nominal voltage(V AC) 24
IP rating IP65 Thread type connection side M12 Coding A
Cable colour Black Connector standard Sensor connector Connector type Plug, right angle
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Industrial goods Yes

This page is Sensor / Actuator cable SAC-3P, Plug angled, part number 1434934.
You can find the detail information about specifications and dimensions on part number 1434934.

Variation of this product

Part Number
1434947
1434950
1434963
1435182
1435195
1435331
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side B (sensors/actuators) Cable length
(m)

21.50 €

9 7 Days [Other] A type solenoid connector0.6

23.53 €

8 54 Days [Other] A type solenoid connector1.5

26.90 €

7 7 Days [Other] A type solenoid connector3

20.83 €

9 43 Days [Other] BI type solenoid connector0.3

21.50 €

9 43 Days [Other] BI type solenoid connector0.6

20.83 €

9 43 Days [Other] B/BD type solenoid connector0.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360