Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2761596 |
2761606 |
5604602 |
5604603 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Connection direction | AWG (min.) | AWG max. | Cable diameter (mm) | Connection angle (°) | Max. temperature (°C) | Min. temperature (°C) | Operating current (A) | Operating voltage (V) | No. of rows | Nominal voltage (details) (V) | Connector type | Connectors | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.17 € | 4 | 33 Days | 1 | [Straight] straight | 26 | 16 | 4-10 | 180 | +75 | -20 | 1 | 60 V AC/DC | 2 | 60 V AC/DC | Socket | D-SUB socket | Socket | |||
51.17 € | 4 | 61 Days | 1 | [Straight] straight | 26 | 16 | 4-10 | 180 | +75 | -20 | 1 | 60 V AC/DC | 2 | 60 V AC/DC | Plug | D-SUB plug | Pin | |||
- | 75.15 € | 3 | Quote | - | - | - | - | - | 35 | - | - | - | - | 3 | - | Plug | D-SUB plug | - | ||
- | 75.15 € | 3 | 7 Days | - | - | - | - | - | 35 | - | - | - | - | 3 | - | Socket | D-SUB socket | - |
Loading...
Total number of pins | 15 | Connection (components) | Screws |
---|
Configure
Basic Attributes
Nominal current(A)
Connection direction
AWG (min.)
AWG max.
Cable diameter(mm)
Connection angle(°)
Max. temperature(°C)
Min. temperature(°C)
Operating current(A)
Operating voltage(V)
No. of rows
Nominal voltage (details)(V)
Connector type
Connectors
Type (misc.)
Filter by standard shipping days
Optional Attributes