• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Cable gland INSEC (1411192)

Cable gland INSEC 1411192

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland INSEC 1411192
  • Cable gland INSEC 1411192

Product Details:

Manufacturer part number: 1411192

Brand: PHOENIX CONTACT

Price: 26.82

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 27 mm

Clamp diameter: 19 mm

Thread length: 8 mm

Spanner size: 43 mm

Thread type: M40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411192

Part Number
1411192
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Thread type

26.82 €

10 7 Days 2719843M40

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -40 IP rating IP68
Colour Silver Accessory type (casings) Cable gland Material Metal

This page is Cable gland INSEC, part number 1411192.
You can find the detail information about specifications and dimensions on part number 1411192.

Variation of this product

Part Number
1411195
1411196
1411197
1411198
1411199
1411203
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Thread type

8.34 €

30 7 Days 6.53614PG7

6.30 €

30 7 Days 84617PG9

7.35 €

25 7 Days 105620PG11

8.03 €

25 7 Days 1266.522PG13.5

9.36 €

20 7 Days 14106.524PG16

78.57 €

3 47 Days 38301258PG42

Tech Support