Cable gland-G-INB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415171
1415172
1415174
1415177
1415178
1415179
1415182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Colour Material Thread type

1.44 €

130 7 Days 73916Light greyPlasticM12

1.52 €

120 7 Days 104.50920Light greyPlasticM16

1.77 €

110 7 Days 1361224Light greyPlasticM20

1.44 €

130 7 Days 73916BlackPlasticM12

1.52 €

120 7 Days 104.50920BlackPlasticM16

1.77 €

110 7 Days 1361224BlackPlasticM20

26.56 €

10 7 Days 136624SilverMetalM20

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -40 IP rating IP68
Accessory type (casings) Cable gland

Tech Support