Cable gland-G-INS-NPT 3 / 8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411182

Part Number
1411182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.16 €

20 7 Days

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 10 Clamp diameter(mm) 5 Thread length(mm) 11.5
Spanner size(mm) 19 Max. temperature(°C) +100 Min. temperature(°C) -40
IP rating IP68 Colour Silver Accessory type (casings) Cable gland
Material Metal Thread type 3/8" NPT

This page is Cable gland-G-INS-NPT 3 / 8, part number 1411182.
You can find the detail information about specifications and dimensions on part number 1411182.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360