Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3030417 |
3030433 |
3030488 |
3030514 |
3036644 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (m) | Compatible with (details) | Colour | |
---|---|---|---|---|---|---|---|---|---|
0.57 € | 1 | 3 Days | 29.1 | 48.6 | ST 1.5; ST 2.5; PIT 2.5 | Grey | |||
0.97 € | 1 | Available | 3 Days | 43.5 | 69.5 | ST 6 | Gun grey | ||
0.83 € | 1 | Available | 3 Days | 29 | 60.5 | ST 2.5 TG; PIT 2.5 TWIN; ST 2.5 MT | Grey | ||
0.64 € | 1 | Available | 3 Days | 36.5 | 72 | PIT 2.5 QUATTRO | Gun grey | ||
0.63 € | 300 | 7 Days | 49.9 | 71.5 | ST 10 | Gun grey |
Loading...
Product size (width)(mm) | 2.2 | Accessory type (serial terminals) | Terminal cover |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(m)
Compatible with (details)
Colour
Filter by standard shipping days
Optional Attributes