Thermomagnetic device circuit breaker CB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800835
2800836
2800837
2800838
2800839
2800840
2800841
2800842
2800843
2800844
2800845
2800846
2800847
2800848
2800849
2800850
2800851
2800852
2800853
2800854
2800855
2800856
2800857
2800858
2800859
2800860
2800861
2800862
2800863
2800864
2800865
2800866
2800867
2800868
2800869
2800870
2800871
2800872
2800873
2800874
2800875
2800876
2800877
2800878
2800879
2800880
2800881
2800882
2800883
2800884
2800885
2800886
2800887
2800888
2800889
2800890
2800891
2800892
2800893
2800894
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current
(A)

39.54 €

4 7 Days 0.5

39.54 €

4 7 Days 1

39.54 €

4 7 Days 2

39.54 €

4 7 Days 3

39.54 €

4 7 Days 4

39.54 €

4 7 Days 5

39.54 €

4 7 Days 6

39.54 €

4 7 Days 8

39.54 €

4 7 Days 10

39.54 €

4 7 Days 12

39.54 €

4 7 Days 16

39.54 €

4 7 Days 0.5

39.54 €

4 7 Days 1

39.54 €

4 7 Days 2

39.54 €

4 7 Days 3

39.54 €

4 7 Days 4

39.54 €

4 7 Days 5

39.54 €

4 7 Days 6

39.54 €

4 7 Days 8

39.54 €

4 7 Days 10

39.54 €

4 47 Days 12

39.54 €

4 7 Days 16

39.54 €

4 7 Days 0.5

39.54 €

4 7 Days 1

39.54 €

4 7 Days 2

39.54 €

4 7 Days 3

39.54 €

4 7 Days 4

39.54 €

4 7 Days 5

39.54 €

4 7 Days 6

39.54 €

4 7 Days 8

39.54 €

4 7 Days 10

39.54 €

4 7 Days 12

39.54 €

4 7 Days 16

79.28 €

2 89 Days 0.5

79.28 €

2 89 Days 1

79.28 €

2 7 Days 2

79.28 €

2 89 Days 3

79.28 €

2 7 Days 4

79.28 €

2 7 Days 5

79.28 €

2 7 Days 6

79.28 €

2 89 Days 8

79.28 €

2 7 Days 10

79.28 €

2 89 Days 12

79.28 €

2 7 Days 16

79.28 €

2 89 Days 0.5

79.28 €

2 7 Days 1

79.28 €

2 7 Days 2

79.28 €

2 89 Days 3

79.28 €

2 7 Days 4

79.28 €

2 47 Days 5

79.28 €

2 7 Days 6

79.28 €

2 47 Days 8

79.28 €

2 7 Days 10

79.28 €

2 89 Days 12

79.28 €

2 7 Days 16

79.28 €

2 89 Days 0.5

79.28 €

2 47 Days 1

79.28 €

2 47 Days 2

79.28 €

2 89 Days 3

79.28 €

2 89 Days 4

Loading...

Basic information

Product size (width)(mm) 8.2 Product size (length)(mm) 24.5 Max. temperature(°C) +60
Min. temperature(°C) -20 Colour Black Connection (components) Connector
Switch type (category) RCCB Switch features thermal

Tech Support