• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Butt connector SCFI (3240054)

Butt connector SCFI 3240054

Product Details:

Manufacturer part number: 3240054

Brand: PHOENIX CONTACT

Price: 0.35

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240054

Part Number
3240054
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.35 €

550 7 Days

Loading...

  1. 1

Basic information

Cross-section range 1.50 - 2.50 mm² Colour Blue Insulation material PA
Contact material Brass tin plated Connector type (category) Butt joint Insulation type Partially insulated

This page is Butt connector SCFI, part number 3240054.
You can find the detail information about specifications and dimensions on part number 3240054.

Variation of this product

Part Number
3240053
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

0.35 €

550 7 Days

Tech Support