• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Connectable Test Connector PS-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3030970

Part Number
3030970
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.26 €

30 22 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 60 Product size (length)(mm) 22.4 Product size (width)(mm) 4.2
Type PS-4 Colour Red Compatible with (details) ST 1.5 terminals

This page is Connectable Test Connector PS-4, part number 3030970.
You can find the detail information about specifications and dimensions on part number 3030970.

Tech Support