• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Connector - C-JCI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240061
3240062
3240063
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Inside diameter
(mm)
Wall thickness (details)
(mm)
Cross-section range Colour Industrial goods

0.22 €

850 7 Days 2540.750.50 - 1 mm²Red-

0.22 €

850 7 Days 25.34.50.81.50 - 2.50 mm²Blue-

0.33 €

550 7 Days 27.5614 - 6 mm²YellowYes

Loading...

  1. 1

Basic information

Contact material Cathode copper, tin plated Connector type (category) Butt joint Insulation type Insulated

Tech Support