Enclosure extension HC-STA-B10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411320
1411321
1411322
1411323
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector features Type (misc.)

17.48 €

11 7 Days for longitudinal braceAdd-on housing of the series B10, with flat seal

24.60 €

8 7 Days Anti-corrosiveAdd-on housing of the series B10, with flat seal

17.48 €

11 7 Days + conductive sealAdd-on housing of the series B 10, with crossbar, flat seal

20.17 €

10 7 Days + conductive sealAttachment casing with lid, for Crossbar, with flat seal

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-STA
Type B10 Colour Grey Case material Aluminium, die cast
Connector type (category) Enclosure extension

Tech Support