• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Socket shell HC-ADV-B10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1413400
1413401
1413402
1413403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size Connector features

24.80 €

8 7 Days M251x cable exit

24.80 €

8 7 Days M251x cable exit (lateral)

24.80 €

8 7 Days M321x cable exit

24.80 €

8 7 Days M321x cable exit (lateral)

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-ADV
Type B10 Colour Zinc Case material Aluminium, die cast
Connector type (category) Bush enclosure

Tech Support