Fork-type cable lug, blue, 1.5 - 2.5 mm² (3240038)

Fork-type cable lug, blue, 1.5 - 2.5 mm² 3240038

Click on this image to zoom in.

Click on this image to zoom in.

  • Fork-type cable lug, blue, 1.5 - 2.5 mm² 3240038
  • Fork-type cable lug, blue, 1.5 - 2.5 mm² 3240038
  • Fork-type cable lug, blue, 1.5 - 2.5 mm² 3240038

Product Details:

Manufacturer part number: 3240038

Brand: PHOENIX CONTACT

Price: 0.22

Delivery time: 7 Days


Technical Data:

Hole diameter: 3.7 mm

Insulation material: [Other] PVC

Thread size: M3.5

Industrial goods: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240038

Part Number
3240038
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Insulation material Thread size Industrial goods

0.22 €

900 7 Days 3.7[Other] PVCM3.5Yes

Loading...

  1. 1

Basic information

Colour Blue Cross-section range 1.50 - 2.50 mm² Connector type (category) U terminal
Contact material Copper silver plated Insulation type Partially insulated

This page is Fork-type cable lug, blue, 1.5 - 2.5 mm², part number 3240038.
You can find the detail information about specifications and dimensions on part number 3240038.

Variation of this product

Part Number
3240037
3240039
3240040
3240041
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Insulation material Thread size Industrial goods

0.22 €

900 7 Days 3.2[Other] PVCM3Yes

0.22 €

900 7 Days 4.3[Other] PVCM4Yes

0.22 €

850 7 Days 5.3PAM5-

0.27 €

700 7 Days 6.5PAM6-

Tech Support