Twin ferrule 1 x 16 mm² x 16 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202847

Part Number
3202847
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.26 €

700 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 31 AWG max.(AWG) 6 Insulation material PP
Colour Blue Cross-section x Sleeve length 1 x 16 mm² x 16 mm Temperature range(°C) +105
Connector type (category) Twin ferrule Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Twin ferrule 1 x 16 mm² x 16 mm Partially insulated, part number 3202847.
You can find the detail information about specifications and dimensions on part number 3202847.

Tech Support