Staubli KS4-14LA/N Insulator With MULTILAM ø4 mm Short Circuit Plug

Staubli KS4-14LA/N Insulator With MULTILAM ø4 mm Short Circuit Plug

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
·Insulated, ø4 mm, brass nickel plated.
·Equipped with a spring-type MULTILAM with high contact reliability to ensure anti-vibration contact, ideal for use in the automobile industry such as test driving and repair services.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.
·Plug spacing: 14 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20.1010-21

Part Number
20.1010-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.60 €

25 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 30 VAC, 32 A / 60 VDC, 32 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Plug spacing 14 mm Base material electrical contact CuZn Surface treatment electrical contact Ni

This page is Staubli KS4-14LA/N Insulator With MULTILAM ø4 mm Short Circuit Plug, part number 20.1010-21.
You can find the detail information about specifications and dimensions on part number 20.1010-21.

Tech Support