Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
66.9575-20 |
66.9575-21 |
66.9575-22 |
66.9575-23 |
66.9575-24 |
66.9575-25 |
66.9575-26 |
66.9575-27 |
66.9575-29 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
8.40 € | 50 | Available | 3 Days | |
8.40 € | 50 | Available | 3 Days | |
9.99 € | 1 | Available | 3 Days | |
8.40 € | 1 | Available | 3 Days | |
8.40 € | 50 | Available | 3 Days | |
8.40 € | 1 | Available | 3 Days | |
8.40 € | 1 | Available | 3 Days | |
8.40 € | 1 | Available | 3 Days | |
8.40 € | 50 | Available | 3 Days |
Loading...
Rated values | 1000 V, CAT III, 32 A | Diameter of plug system | 4 mm | Test accessory acc. To | IEC EN 61010-031 |
---|---|---|---|---|---|
Base material electrical contact | CuZn | Surface treatment electrical contact | Ni |