Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)

Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Staubli, XZG425/SIL (ø4 mm MULTILAM Plug, Retractable Sleeve)
  • Volume Discount
[Features]
·With a highly flexible silicone insulating cable, nickel-plated, ideal for connecting electronic devices without a safety socket.
·Stackable ø4 mm contact-reliable spring-loaded MULTILAM plug on both ends, protective collar to prevent accidental contact and retractable sleeve.
·Silicone cable outer diameter: 2.5 mm2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
66.9408-05020
66.9408-05021
66.9408-05022
66.9408-05023
66.9408-05024
66.9408-05025
66.9408-05027
66.9408-05028
66.9408-10020
66.9408-10021
66.9408-10022
66.9408-10023
66.9408-10024
66.9408-10025
66.9408-10027
66.9408-10028
66.9408-20020
66.9408-20021
66.9408-20022
66.9408-20023
66.9408-20024
66.9408-20025
66.9408-20027
66.9408-20028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lead length

12.67 €

1 Available 3 Days 050

12.67 €

25 Available 3 Days 050

12.67 €

25 Available 3 Days 050

12.67 €

25 Available 3 Days 050

12.67 €

25 Available 3 Days 050

12.67 €

25 Available 3 Days 050

12.67 €

1 Available 3 Days 050

12.67 €

1 Available 3 Days 050

12.67 €

25 Available 3 Days 100

14.81 €

25 Available 3 Days 100

17.99 €

25 Available 3 Days 100

14.81 €

25 Available 3 Days 100

14.81 €

25 Available 3 Days 100

14.81 €

25 Available 3 Days 100

12.67 €

1 Available 3 Days 100

12.67 €

25 Available 3 Days 100

17.99 €

1 Available 3 Days 200

17.99 €

25 Available 3 Days 200

17.99 €

25 Available 3 Days 200

17.99 €

25 Available 3 Days 200

17.99 €

25 Available 3 Days 200

17.99 €

25 Available 3 Days 200

17.99 €

1 Available 3 Days 200

17.99 €

25 Available 3 Days 200

Loading...

  1. 1

Basic information

Rated values 600 V, CAT II, 32 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Lead lengths 50 cm; 100 cm; 150 cm; 200 cm Lead insulation SIL

Tech Support