Staubli SLK205-K ø2 mm Safety Stackable MULTILAM Plug, Test Lead

Staubli SLK205-K ø2 mm Safety Stackable MULTILAM Plug, Test Lead

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SLK205-K ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli SLK205-K ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli SLK205-K ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Volume Discount
[Features]
·With highly flexible PVC insulated cable, gold-plated, stackable ø2 mm contact-reliable spring-loaded MULTILAM plug mount, with rigid insulation sleeves on both ends.
·PVC cable outer diameter: 0.5 mm2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65.9179-10021
65.9179-10022
65.9179-10023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.57 €

1 Available 3 Days

10.57 €

1 Available 3 Days

9.99 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Rated values 600 V, CAT II, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Lead length 100 Lead lengths 30 cm; 60 cm; 100 cm Lead insulation PVC
Surface treatment electrical contact Au

Tech Support