Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug

Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug
  • Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug
  • Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug
  • Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug
  • Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug
  • Staubli SLB2-F2,8 ø2 mm Socket for Insulated Safety Plug
  • Volume Discount
[Features]
·Compatible with insulation, gold-plated ø2 mm socket, spring-loaded ø2 mm plug with rigid insulation sleeve.
·The socket can be surface-mounted or flat-mounted on a panel such as perforated plastic, metal.
·Connection: Flat connection tab, 2.8 mm × 0.8 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65.9098-21
65.9098-22
65.9098-24
65.9098-29
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

25 Available 3 Days

5.01 €

25 Available 3 Days

5.01 €

1 Available 3 Days

5.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 600 V, CAT III, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Assembly instruction MA 511 Surface treatment electrical contact Au

Tech Support