DVI Single Link Long Distance cable (Part Numbers)

DVI Single Link Long Distance cable
  • Volume Discount
Highly shielded DVI cable for industrial application

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DVI-SLLDT7-10.0M
DVI-SLLDT7-15.0M
DVI-SLLDT7-20.0M
DVI-SLLDT7-30.0M
DVI-SLLDT7-40.0M
DVI-SLLDT7-50.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

90.42 €

1 Available 4 Days 10

124.84 €

1 Available 4 Days 15

162.20 €

1 Available 4 Days 20

239.48 €

1 Available 4 Days 30

315.00 €

1 Available 4 Days 40

381.14 €

1 Available 4 Days 50

Loading...

  1. 1

Basic information

Connector type CN1 DVI-D male Connector type CN2 DVI-D male CN1 connector direction Straight

Tech Support