Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1064250000 |
1064330000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Nominal voltage AC | Nominal voltage DC | Max. continuous voltage AC | Max. continuous voltage DC | Nominal discharge surge current (8/20) | Nominal load current | Voltage protection level core/core | Voltage protection level core/earth | Voltage protection level core/signal ground | Voltage protection level signal ground/protective ground | Frequency | Mounting method | Pro-active thermo-control | Signalling at the device | Explosion-tested version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.52 € | 10 | 72 Days | Clamp type | 60 | 85 | 75 | 106 | 2.5 | 0.5 | 260 | - | - | - | 270 | DIN rail (top hat rail) 35 mm | No | - | Yes | |||
73.60 € | 10 | 65 Days | Clamp type | 60 | 85 | 75 | 106 | 2.5 | 0.5 | 260 | - | - | 800 | 270 | DIN rail (top hat rail) 35 mm | No | - | Yes |
Loading...
With remote signalling contact | No |
---|
Configure
Basic Attributes
Voltage protection level core/earth
Voltage protection level core/signal ground
Voltage protection level signal ground/protective ground
Signalling at the device
Mounting Method
Nominal voltage AC
Nominal voltage DC
Max. continuous voltage AC
Max. continuous voltage DC
Nominal discharge surge current (8/20)
Nominal load current
Voltage protection level core/core
Frequency
Mounting method
Pro-active thermo-control
Explosion-tested version
Filter by standard shipping days
Optional Attributes