Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1064050000
Part Number
|
---|
1064050000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Nominal voltage AC | Nominal voltage DC | Max. continuous voltage AC | Max. continuous voltage DC | Nominal discharge surge current (8/20) | Nominal load current | Voltage protection level core/core | Voltage protection level core/earth | Voltage protection level core/signal ground | Voltage protection level signal ground/protective ground | Frequency | Mounting method | Pro-active thermo-control | Signalling at the device | Explosion-tested version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.06 € | 5 | 65 Days | Clamp type | 110 | 156 | 138 | 195 | 5 | 20 | - | - | - | - | - | DIN rail (top hat rail) 35 mm | No | - | Yes |
Loading...
With remote signalling contact | No |
---|
This page is Surge Voltage Arrester (Data Networks / MCR-Technology), part number 1064050000.
You can find the detail information about specifications and dimensions on part number 1064050000.
Configure
Basic Attributes
Voltage protection level core/core
Voltage protection level core/earth
Voltage protection level core/signal ground
Voltage protection level signal ground/protective ground
Frequency
Signalling at the device
Mounting Method
Nominal voltage AC
Nominal voltage DC
Max. continuous voltage AC
Max. continuous voltage DC
Nominal discharge surge current (8/20)
Nominal load current
Mounting method
Pro-active thermo-control
Explosion-tested version
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1063760000 |
1063770000 |
1063780000 |
1064060000 |
1064070000 |
1064080000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Nominal voltage AC | Nominal voltage DC | Max. continuous voltage AC | Max. continuous voltage DC | Nominal discharge surge current (8/20) | Nominal load current | Voltage protection level core/core | Voltage protection level core/earth | Voltage protection level core/signal ground | Voltage protection level signal ground/protective ground | Frequency | Mounting method | Pro-active thermo-control | Signalling at the device | Explosion-tested version |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.06 € | 10 | 4 Days | Clamp type | - | 12 | - | 15 | 2.5 | 0.5 | - | - | - | - | 750 | DIN rail (top hat rail) 35 mm | No | - | Yes | |||
65.06 € | 10 | 4 Days | Clamp type | 24 | 34 | 30 | 42 | 2.5 | 0.5 | - | - | - | - | 3.4 | DIN rail (top hat rail) 35 mm | No | - | Yes | |||
66.66 € | 10 | 4 Days | Clamp type | 48 | 68 | 60 | 85 | 2.5 | 0.5 | - | - | - | - | 5 | DIN rail (top hat rail) 35 mm | No | - | Yes | |||
24.22 € | 5 | 4 Days | Clamp type | 240 | 339 | 288 | 407 | 5 | 20 | - | - | - | - | - | DIN rail (top hat rail) 35 mm | No | - | Yes | |||
14.14 € | 10 | 4 Days | Clamp type | - | 12 | - | 15 | 0.2 | 20 | - | - | - | - | - | DIN rail (top hat rail) 35 mm | No | - | Yes | |||
14.48 € | 10 | 4 Days | Clamp type | 24 | 34 | 30 | 42 | 0.1 | 20 | - | - | - | - | - | DIN rail (top hat rail) 35 mm | No | - | Yes |