Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1063820000
Part Number
|
---|
1063820000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Nominal voltage AC | Nominal voltage DC | Max. continuous voltage AC | Max. continuous voltage DC | Nominal discharge surge current (8/20) | Nominal load current | Voltage protection level core/core | Voltage protection level core/earth | Voltage protection level core/signal ground | Voltage protection level signal ground/protective ground | Frequency | Mounting method | Pro-active thermo-control | Signalling at the device | Explosion-tested version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.77 € | 1 | 4 Days | Clamp type | 48 | 68 | 60 | 85 | 2.5 | 0.3 | - | - | - | - | 5 | DIN rail (top hat rail) 35 mm | No | - | Yes |
Loading...
With remote signalling contact | No |
---|
Configure
Basic Attributes
Voltage protection level core/core
Voltage protection level core/earth
Voltage protection level core/signal ground
Voltage protection level signal ground/protective ground
Signalling at the device
Mounting Method
Nominal voltage AC
Nominal voltage DC
Max. continuous voltage AC
Max. continuous voltage DC
Nominal discharge surge current (8/20)
Nominal load current
Frequency
Mounting method
Pro-active thermo-control
Explosion-tested version
Filter by standard shipping days
Optional Attributes