Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0106161001 |
0107661001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
71.40 € | 1 | 4 Days | ||
71.40 € | 1 | 4 Days |
Loading...
Number of Poles(Pole) | - | Mounting Method | With DIN rail | Dimension vertical(mm) | - |
---|---|---|---|---|---|
Dimension width(mm) | - | Dimension depth(mm) | - | Type of electrical connection, field-sided | - |
Type of electrical connection, control sided | - | Nominal rated voltage | - | Nominal rated current | 6 |
Pollution degree | 2 | Mounting method | DIN rail (top hat rail) 35 mm |