Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wiring Method | Height | Number of electrical connections | Number of levels | Modular spacing connections | Angle PCB/conductor connection | Rated current In | Nominal rated voltage | Rated surge voltage | Connection type conductor | Connectable conductor cross section solid-core | Connectable conductor cross section fine-strand with cable end sleeve | Connectable conductor cross section fine-strand without cable end sleeve | Connectable conductor cross section multi-wired | Connection type PCB | Material connection surface | Length pin | Material insulation body | Colour housing | Operation temperature | Type of PCB fastening | Type of fastening | Type of banding | Flame retardant class UL94 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2.29 € | 100 | Quote | [Screw] Screw | 29.5 | 1 | 1 | 7.62 | 90° (upwards vertical) | - | 1000 | 4 | Screw connection | 0.5 - 6 | 0.5 - 4 | 0.5 - 4 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | ||
5.14 € | 50 | 5 Days | [Screw] Screw | 29.5 | 2 | 1 | 7.62 | 0°/180° (horizontal) | - | 1000 | 4 | Screw connection | 0.5 - 6 | 0.5 - 4 | 0.5 - 4 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
7.71 € | 50 | 4 Days | [Screw] Screw | 29.5 | 3 | 1 | 7.62 | 0°/180° (horizontal) | - | 1000 | 4 | Screw connection | 0.5 - 6 | 0.5 - 4 | 0.5 - 4 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
5.14 € | 50 | 72 Days | [Screw] Screw | 29.5 | 2 | 1 | 7.62 | 90° (upwards vertical) | - | 1000 | 4 | Screw connection | 0.5 - 6 | 0.5 - 4 | 0.5 - 4 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
7.71 € | 50 | 4 Days | [Screw] Screw | 29.5 | 3 | 1 | 7.62 | 90° (upwards vertical) | - | 1000 | 4 | Screw connection | 0.5 - 6 | 0.5 - 4 | 0.5 - 4 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
10.28 € | 50 | 72 Days | [Screw] Screw | 29.5 | 4 | 1 | 7.62 | 90° (upwards vertical) | - | 1000 | 4 | Screw connection | 0.5 - 6 | 0.5 - 4 | 0.5 - 4 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
2.37 € | 100 | 4 Days | [Screw] Screw | 24 | 2 | 1 | 7.62 | 90° (upwards vertical) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
3.55 € | 50 | 4 Days | [Screw] Screw | 24 | 3 | 1 | 7.62 | 90° (upwards vertical) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
4.74 € | 50 | 4 Days | [Screw] Screw | 24 | 4 | 1 | 7.62 | 90° (upwards vertical) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
3.55 € | 100 | 4 Days | [Screw] Screw | 22 | 3 | 1 | 7.62 | 0°/180° (horizontal) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
10.66 € | 20 | 4 Days | [Screw] Screw | 22 | 9 | 1 | 7.62 | 0°/180° (horizontal) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
13.03 € | 20 | 4 Days | [Screw] Screw | 22 | 11 | 1 | 7.62 | 0°/180° (horizontal) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
14.22 € | 20 | 4 Days | [Screw] Screw | 22 | 12 | 1 | 7.62 | 0°/180° (horizontal) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
- | 0.15 € | 50 | 4 Days | - | - | 1 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Orange | - | - | - | Other | - | ||
2.06 € | 100 | 4 Days | [Screw] Screw | 24 | 2 | 1 | 5.08 | 90° (upwards vertical) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
3.08 € | 100 | 72 Days | [Screw] Screw | 24 | 3 | 1 | 5.08 | 90° (upwards vertical) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
4.11 € | 50 | 4 Days | [Screw] Screw | 24 | 4 | 1 | 5.08 | 90° (upwards vertical) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
6.17 € | 50 | 4 Days | [Screw] Screw | 22 | 6 | 1 | 5.08 | 0°/180° (horizontal) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
7.18 € | 50 | 72 Days | [Screw] Screw | 22 | 7 | 1 | 5.08 | 0°/180° (horizontal) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
11.29 € | 50 | 4 Days | [Screw] Screw | 22 | 11 | 1 | 5.08 | 0°/180° (horizontal) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
12.32 € | 50 | 4 Days | [Screw] Screw | 22 | 12 | 1 | 5.08 | 0°/180° (horizontal) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
6.17 € | 50 | 4 Days | [Screw] Screw | 24 | 6 | 1 | 5.08 | 90° (upwards vertical) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
3.08 € | 100 | 4 Days | [Screw] Screw | 22 | 3 | 1 | 5.08 | 0°/180° (horizontal) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
9.48 € | 20 | 4 Days | [Screw] Screw | 22 | 8 | 1 | 7.62 | 0°/180° (horizontal) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
11.85 € | 20 | 4 Days | [Screw] Screw | 22 | 10 | 1 | 7.62 | 0°/180° (horizontal) | 19 | 1000 | 4 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | |||
- | 1.00 € | 235 | 72 Days | [Screw] Screw | 24 | 1 | 1 | 5.08 | 90° (upwards vertical) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 4.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | ||
- | 1.00 € | 235 | 72 Days | [Screw] Screw | 22 | 1 | 1 | 5.08 | 0°/180° (horizontal) | 19 | 630 | 2.5 | Screw connection | 0.5 - 2.5 | 0.5 - 2.5 | 0.5 - 2.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Orange | -50 - 100 | Other | Solder | Other | V2 | ||
16.52 € | 10 | 72 Days | [Other] Spring | 29.1 | 40 | 1 | 5.08 | 45°/135° (downwards inclined) | 12 | 630 | 4 | Spring clamp connection | 0.2 - 2.5 | 0.25 - 1.5 | 0.2 - 1.5 | - | Soldering connection | - | 3.5 | Thermoplastic | Black | -50 - 100 | Other | Solder | Other | V0 | |||
1.46 € | 100 | 4 Days | [Screw] Screw | 14.2 | 4 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
1.83 € | 50 | 4 Days | [Screw] Screw | 14.2 | 5 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
2.20 € | 50 | 4 Days | [Screw] Screw | 14.2 | 6 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
2.57 € | 50 | 4 Days | [Screw] Screw | 14.2 | 7 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
2.94 € | 50 | 4 Days | [Screw] Screw | 14.2 | 8 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
3.31 € | 50 | 4 Days | [Screw] Screw | 14.2 | 9 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
3.68 € | 50 | 4 Days | [Screw] Screw | 14.2 | 10 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
4.05 € | 50 | 4 Days | [Screw] Screw | 14.2 | 11 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
4.40 € | 50 | 4 Days | [Screw] Screw | 14.2 | 12 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
5.14 € | 50 | 65 Days | [Screw] Screw | 14.2 | 14 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
5.88 € | 50 | 65 Days | [Screw] Screw | 14.2 | 16 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
8.82 € | 20 | 65 Days | [Screw] Screw | 14.2 | 24 | 1 | 5 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
1.46 € | 100 | 4 Days | [Screw] Screw | 20.3 | 4 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
1.83 € | 50 | 4 Days | [Screw] Screw | 20.3 | 5 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
2.20 € | 50 | 4 Days | [Screw] Screw | 20.3 | 6 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
2.57 € | 50 | 4 Days | [Screw] Screw | 20.3 | 7 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
2.94 € | 50 | 4 Days | [Screw] Screw | 20.3 | 8 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
3.31 € | 50 | 4 Days | [Screw] Screw | 20.3 | 9 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
3.68 € | 50 | 5 Days | [Screw] Screw | 20.3 | 10 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
4.05 € | 50 | 5 Days | [Screw] Screw | 20.3 | 11 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
4.40 € | 50 | 4 Days | [Screw] Screw | 20.3 | 12 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
4.77 € | 50 | 65 Days | [Screw] Screw | 20.3 | 13 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
5.14 € | 50 | 4 Days | [Screw] Screw | 20.3 | 14 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
5.51 € | 50 | 32 Days | [Screw] Screw | 20.3 | 15 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
5.88 € | 50 | 4 Days | [Screw] Screw | 20.3 | 16 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
6.25 € | 20 | 4 Days | [Screw] Screw | 20.3 | 17 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
6.62 € | 20 | 4 Days | [Screw] Screw | 20.3 | 18 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
6.97 € | 20 | 65 Days | [Screw] Screw | 20.3 | 19 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
7.34 € | 20 | 72 Days | [Screw] Screw | 20.3 | 20 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
7.71 € | 20 | 72 Days | [Screw] Screw | 20.3 | 21 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
8.08 € | 20 | 65 Days | [Screw] Screw | 20.3 | 22 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 | |||
8.45 € | 20 | 72 Days | [Screw] Screw | 20.3 | 23 | 1 | 5.08 | 0°/180° (horizontal) | 26 | 500 | 4 | Screw connection | 0.5 - 6 | 0.5 - 2.5 | 0.5 - 4 | - | Soldering connection | Tin | 3.2 | Other | Orange | -50 - 120 | Other | Solder | Other | V0 |
Loading...
Over voltage category | II | Pollution degree | 2 | Degree of protection (IP), mounted | IP20 |
---|
Configure
Basic Attributes
Wiring Method
Height
Number of electrical connections
Number of levels
Modular spacing connections
Angle PCB/conductor connection
Rated current In
Nominal rated voltage
Rated surge voltage
Connection type conductor
Connectable conductor cross section solid-core
Connectable conductor cross section fine-strand with cable end sleeve
Connectable conductor cross section fine-strand without cable end sleeve
Connectable conductor cross section multi-wired
Connection type PCB
Material connection surface
Length pin
Material insulation body
Colour housing
Operation temperature
Type of PCB fastening
Type of fastening
Type of banding
Filter by standard shipping days
Optional Attributes