Contact (Industry Plug-In Connectors), Male, MixMate, Turned

Contact (Industry Plug-In Connectors), Male, MixMate, Turned

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1002910000
1002920000
1002930000
1002940000
1116540000
1200500000
1200600000
1200700000
1200800000
1200900000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section multi-wired Strip length Diameter plug-in contact

1.54 €

25 4 Days 1.584

1.35 €

25 4 Days 2.584

1.32 €

25 4 Days 484

1.40 €

25 4 Days 684

1.06 €

100 4 Days 4.657.52.5

0.29 €

100 4 Days 0.57.52.5

0.28 €

100 4 Days 1 - 0.757.52.5

0.28 €

100 4 Days 1.57.52.5

0.28 €

100 4 Days 2.57.52.5

0.29 €

100 4 Days 47.52.5

Loading...

  1. 1

Basic information

Wire connection method Crimp Type of connection cross section Round Massive contact Yes
Material contact Copper Packaging type Bag

Tech Support