Sensor / Actuator Plug-In Connector, Crimp Contact

Sensor / Actuator Plug-In Connector, Crimp Contact
Crimp connection for joining the connector with the contact and to snap into place in the contact carrier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1170140000
1170150000
1170170000
1170180000
1170210000
1170220000
1170230000
1170240000
1170250000
1170260000
1170390000
1170400000
1170410000
1170420000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

0.54 €

50 4 Days Pin

0.32 €

50 4 Days Pin

1.14 €

50 4 Days Pin

0.49 €

50 4 Days Bus

1.88 €

50 4 Days Bus

0.78 €

50 5 Days Pin

1.54 €

50 4 Days Bus

1.54 €

50 4 Days Bus

0.45 €

50 4 Days Pin

0.72 €

50 4 Days Bus

0.43 €

50 4 Days Pin

1.37 €

50 4 Days Pin

1.34 €

50 4 Days Pin

1.65 €

50 4 Days Bus

Loading...

  1. 1

Basic information

Wire connection method Crimp Material contact Copper

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360