Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1334890001 |
1334910001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
326.15 € | 1 | 4 Days | ||
275.45 € | 1 | 4 Days |
Loading...
Dimension length(mm) | 120 | Dimension width(mm) | 52 | Dimension thickness(mm) | 76 |
---|---|---|---|---|---|
Radio standard Bluetooth | No | Radio standard WLAN 802.11 | No | Radio standard GPRS | No |
Radio standard GSM | No | Radio standard UMTS | No | Degree of protection (IP) | No |
Rail mounting possible | Yes | Wall mounting/direct mounting | No | Front build in possible | No |
Rack-assembly possible | No | Suitable for safety functions | No | With potential separation | No |
With integrated power supply | Yes | Type of output voltage | DC | With pluggable modules, digital I/O | No |
With pluggable modules, analogue I/O | No | With pluggable modules, communication modules | No | With pluggable modules, function and technology modules | No |
With pluggable modules, central modules | No | With pluggable modules, others | No |