Remote I / O Module

Remote I / O Module

Click on this image to zoom in.

Click on this image to zoom in.

Digital counter module for reading of incremental and absolute encoders.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1315570000
1315580000
1315590000
1315740000
1315750000
1334710000
1334740000
1335030000
1335040000
1335050000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supporting protocol for INTERBUS Radio standard GSM System accessory Wall mounting/direct mounting Rack-assembly possible With power supply module Suitable as segment module Remote module Bus diagnosis possible With optical interface

225.35 €

1 4 Days ----No----No

259.45 €

1 4 Days ----No----No

275.57 €

1 4 Days ----No----No

239.75 €

1 5 Days NoNoNoNo------

324.18 €

1 4 Days NoNoNoNo------

44.31 €

1 4 Days NoNoNoNoNoNoNoNoNoNo

44.31 €

1 4 Days NoNoNoNoNoNoNoNoNoNo

307.94 €

1 4 Days NoNoNoNoNoNoNoNoNoNo

388.80 €

1 4 Days NoNoNoNoNoNoNoNoNoNo

356.43 €

1 4 Days NoNoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Basic information

Dimension length(mm) 120 Dimension width(mm) 11.5 Dimension thickness(mm) 76
Supporting protocol for TCP/IP No Supporting protocol for ASI No Supporting protocol for KNX No
Supporting protocol for Data-Highway No Supporting protocol for SUCONET No Supporting protocol for LON No
Supporting protocol for PROFINET CBA No Supporting protocol for SERCOS No Supporting protocol for Foundation Fieldbus No
Supporting protocol for AS-Interface Safety at Work No Supporting protocol for DeviceNet Safety No Supporting protocol for INTERBUS-Safety No
Radio standard Bluetooth No Radio standard WLAN 802.11 No Radio standard GPRS No
Radio standard UMTS No Degree of protection (IP) Yes Rail mounting possible Yes
Front build in possible No Voltage type of supply voltage DC

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360