Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1214500000 |
1415810000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Width | |
---|---|---|---|---|---|---|---|
33.58 € | 1 | 5 Days | 86 | 98.8 | |||
29.52 € | 1 | 4 Days | 82 | 99.5 |
Loading...
Shape | Rectangular | Type of housing | Socket case | Position cable feed | Other |
---|---|---|---|---|---|
Position of the shackle | Base unit | With cable screw gland | No | With hinged lid | Yes |
Material housing | Aluminium | Coating housing | With powder coating | With interlocking device | Yes |
Locking mechanism | Single locking lever | EMC-version | No | Degree of protection (IP), mounted | IP65 |