Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1081480000 |
1208600000 |
1217800000 |
1218800000 |
1275670000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Width | Position of the shackle | With hinged lid | Locking mechanism | EMC-version | Degree of protection (IP), mounted | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21.82 € | 1 | 4 Days | 43.7 | 67 | Other | - | Screw | Yes | IP68 | |||
14.06 € | 1 | 4 Days | 29 | 55 | Base unit | - | Double locking levers | No | IP65 | |||
25.62 € | 1 | 4 Days | 38 | 97 | Base unit | - | Double locking levers | No | IP65 | |||
39.26 € | 1 | 4 Days | 55 | 116.8 | Cover | Yes | Double locking levers | No | IP65 | |||
- | 46.71 € | 1 | 4 Days | 29.3 | 55 | Base unit | - | Double locking levers | - | IP65 |
Loading...
Shape | Rectangular | Type of housing | Housing extension | Position cable feed | Other |
---|---|---|---|---|---|
With cable screw gland | No | Material housing | Aluminium | Coating housing | With powder coating |
With interlocking device | Yes |
Configure
Basic Attributes
Height
Width
Position of the shackle
With hinged lid
Locking mechanism
EMC-version
Degree of protection (IP), mounted
Filter by standard shipping days
Optional Attributes