Manufacturer part number: 1209700000
Brand: WEIDMUELLER
Price: 14.95 €
Delivery time: 4 Days
Height: 29
Width: 74
With hinged lid: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1209700000
Shape | Rectangular | Type of housing | Housing extension | Position cable feed | Other |
---|---|---|---|---|---|
Position of the shackle | Base unit | With cable screw gland | No | Material housing | Aluminium |
Coating housing | With powder coating | With interlocking device | Yes | Locking mechanism | Single locking lever |
EMC-version | No | Degree of protection (IP), mounted | IP65 |