Manufacturer part number: 1209200000
Brand: WEIDMUELLER
Price: 23.26 €
Delivery time: 4 Days
Height: 47
Width: 77.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1209200000
Shape | Rectangular | Type of housing | Housing extension | Position cable feed | Other |
---|---|---|---|---|---|
Position of the shackle | Cover | With cable screw gland | No | With hinged lid | Yes |
Material housing | Aluminium | Coating housing | With powder coating | With interlocking device | Yes |
Locking mechanism | Double locking levers | EMC-version | No | Degree of protection (IP), mounted | IP65 |
This page is Housing (Industry Plug-In Connectors), Bulkhead Enclosure, Side-Locking Clamp On Upper Side, Standard, part number 1209200000.
You can find the detail information about specifications and dimensions on part number 1209200000.
Part Number |
---|
1205600000 |
1213300000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height | Width |
---|---|---|---|---|---|---|---|
24.23 € | 1 | 4 Days | 51.6 | 77.3 | |||
26.17 € | 1 | 4 Days | 51.3 | 71.6 |