Manufacturer part number: 1119980000
Brand: WEIDMUELLER
Price: 44.46 €
Delivery time: 4 Days
EMC-version: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1119980000
Shape | Rectangular | Height | 19 | Width | 57 |
---|---|---|---|---|---|
Type of housing | Other | Position cable feed | Other | Position of the shackle | Other |
With cable screw gland | No | Material housing | Aluminium | Coating housing | With powder coating |
With interlocking device | Yes | Locking mechanism | Screw | Degree of protection (IP), mounted | IP68 |
This page is Housing (Industry Plug-In Connectors), Cover, Screw Plug, Standard, part number 1119980000.
You can find the detail information about specifications and dimensions on part number 1119980000.
Part Number |
---|
1079910000 |
1119950000 |
1119970000 |
1119990000 |
1120000000 |
1120010000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | EMC-version |
---|---|---|---|---|---|---|
44.46 € | 1 | 4 Days | Yes | |||
34.88 € | 1 | 4 Days | Yes | |||
46.82 € | 1 | 4 Days | Yes | |||
40.43 € | 1 | 4 Days | Yes | |||
41.42 € | 1 | 4 Days | Yes | |||
41.42 € | 1 | 4 Days | Yes |