Signal conditioner, SVE4 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SVE4-HS-R-HM8-2N-M8
SVE4-IS-R-HM8-2N-M8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Signal range Manufacturer part number

142.40 €

1 Quote Adapted for position sensors SMH-S1-HG544219

142.40 €

1 4 Days 0 - 20 mA +/-0.6 mA544221

Loading...

  1. 1

Basic information

Voltage(V) 10-30 IP rating IP65 Housing material ABS
Electrical connection, input 4-pin
M8x1
Socket
Electrical connection, output 4-pin
M8x1
Plug
Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 70 Switching output 2xNPN Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support