Shunt release, up to 40 / 63 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FAZ-XAA-C-12-110VAC
FAZ-XAA-C-110-415VAC
FAZ-XAA-NA12-110VAC
FAZ-XAA-NA110-415VAC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Voltage type for actuating

58.10 €

1 3 Days 110AC

58.10 €

1 3 Days 110AC

58.10 €

1 20 Days 110AC/DC

58.10 €

1 20 Days 415AC/DC

Loading...

  1. 1

Basic information

Suitable for max. number of poles main contact unit (total) 1 Attached at delivery false Assembly width (TE) 1
Rated switch current(A) 0 Number of fault-signal switches 0 Device fitting Miniature circuit breaker (MCB)
Additional equipment Shunt release (for power circuit breaker) Number of contacts as normally closed contact 1 Number of contacts as normally open contact 1
Number of contacts as change-over contact 0 With auto test for earth leakage function false Suitable for max. current main contact unit(A) 0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360